Honeywell Obstruction Lighting
 Toll Free in US & Canada 877-285-4HON (4466), International 937-484-2000
  Airport Systems  >  Obstruction Lighting  >  whatsnew  >  Products

Airport Systems
Web Site


 
Hot News!!

Honeywell Obstruction Lighting is located in Urbana, Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through Friday. For Obstruction Lighting Customer Service or Technical Support please call 877-285-4466 and select the appropriate option. International callers use 937-484-2000.

For after hours Flex-Tech Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290, or arrange for an Evening or Weekend Technical Support appointment by calling 877-285-4466, Option 4, during regular business hours.

New Page: Internet Sales Specials. These items will be available on a first come, first serve basis and quantities may be limited. Please contact Customer Service at 877-285-4466, option 1, to place an order for these items.

OBSTRUCTION LIGHTING  PRODUCTS & SERVICES



LEDGuard

LEDGuard

Medium Intensity Red Lighting System
FAA Type: L-864
ICAO Type: Medium Intensity Obstacle Light

     The LEDGuard L-864 LED based red beacon is designed for lighting television, radio, communications and microwave towers and other hazards to aircraft navigation. The beacon replaces incandescent 300mm beacons with technology that can last up to 10 times as long as incandescents with lower power consumption.



LED2Xseries

L810LED

Steady Burning Obstruction Lights
FAA Type: L-810
ICAO Type: Low Intensity Obstacle Light

      The Honeywell L810LED series of obstruction lights provide an LED based solution to the FAA L-810 style of steady burn lights.



SiteGuard WC-60

SiteGuardTM

     SiteGuard monitoring services handle all time dependent monitoring tasks without requiring your interaction. If a light “burns out,” Honeywell's system does the following:

  • Dry contact output is read into the SiteGuard System
  • SiteGuard initiates alarm call either over phone lines or wireless connection
  • Alarm received at Honeywell's ProtectionNet Network operations center, with operators providing around the clock, 365 days a year service
  • ProtectionNet initiates an FAA Notice to Airmen (NOTAM) for any appropriate lighting failure
  • The client is notified of the failure via telephone, voicemail, pager, fax or email
  • With the NOTAM in place, you can now work at your own schedule to repair the light outage
  • If after 14 days we have not heard from you, we will contact you to determine the status of your tower
  • We will file the NOTAM extension if necessary or we will remove the NOTAM, with no additional work from you


FG 3000B

FlashGuardTM 3000B

Medium Intensity Dual (Red/White) Lighting System
FAA Type: L-864 /L-865 (White)
ICAO Type: Medium Intensity Type A/B

     A medium intensity dual lighting system which combines a daytime white strobe and a nighttime red flashing light into a single flashhead, eliminating the need for two separate lighting systems. The system comes complete with a flashhead, power supply and photocell. The FG3000B is used on structures ranging from 200' to 500'.



FG 2000B

FlashGuardTM 2000B

Medium Intensity White or Red Lighting System
FAA Type: L-865 (White) or L-864 (Red)
ICAO Type: Medium Intensity Type A or Type B

     A medium intensity white lighting system which utilizes a single flashhead for daytime and nighttime operation. The system comes complete with a flashhead, power supply and photocell. The FG2000B is used on structures ranging from 200' to 500'. An additional lighting system is the FlashGuard 2009B which is a medium intensity red lighting system which operates only at night.



StrobeGuard

StrobeGuard SG-60

High Intensity White Lighting System
FAA Type: L-856 (White)
ICAO Type: High Intensity Type A

     A high intensity white lighting system which utilizes an uni-directional flashhead for daytime, twilight, and nighttime operation. Three flashheads are required for complete coverage of most towers. A single controller can operate between 1 to 24 flashheads. The SG-60 system is used on structures ranging from 500' to 2200'.



9LC Controls

9LC Series Alarmed Lighting Controls

Controls:

FAA Type L-810 (Red) and L-864 (Red)
Incandescent Fixtures
ICAO Type A Low and Medium Intensity Fixtures

     The 9LC controls are used to operate low intensity, OB2x Series, and medium intensity, KG114 Series, red lighting fixtures. The controllers come complete with multiple dry-contact alarms, housing, and photocell. These lighting systems are used on structures ranging from 0' to 2200'.



OB2x Series

OB2x Series

Low Intensity Red Obstruction Light
FAA Type: L-810 (Red)
ICAO Type: Low Intensity Type B

     The OB2x Series lighting fixtures are steady-burn lighting fixtures used for nighttime operation only. Incandescent lamps are available upon request.



KG114

KG114 Series

Medium Intensity Red Obstruction Light
FAA Type: L-864 (Red)
ICAO Type: Medium Intensity Type B

     The KG114 is a 300mm Red Flashing Code Beacon used for nighttime operation only. Incandescent lamps are available upon request.