 |
Honeywell Obstruction Lighting is located in Urbana,
Ohio with business hours from 8:00 AM to 5:00 PM EST, Monday through
Friday. For Obstruction Lighting Customer Service or Technical Support
please call 877-285-4466 and select the appropriate option.
International callers use 937-484-2000.
For after hours Flex-Tech
Support between 7am - 7pm EST please call 937-869-6406 or 937-869-6290,
or arrange for an Evening or Weekend Technical Support appointment
by calling 877-285-4466, Option 4, during regular business hours.
New Page: Internet Sales Specials. These
items will be available on a first come, first serve basis and quantities may be
limited. Please contact Customer Service at 877-285-4466, option 1, to place an
order for these items.
|
Obstruction Lights
FAA Type: L-810 Steady Burning Obstruction Light
ICAO Type: Low Intensity Obstacle Light
Certified to:
FAA Advisory Circular AC 150/5345-43E
Compliant to:
ICAO Annex 14
MIL-C-7989
DGAC of Mexico
More specs: general specs | models
Documentation: data sheet
(PDF)* | order product literature
Ordering info:
request
a quote |
limited warranty
| on-line ordering
policy
* To view PDF files, download the Adobe
Acrobat Reader
USE
The Honeywell L810LED series of obstruction lights provide an LED based solution
to the FAA L-810 style of steady burn lights. The L810LED is available in both
single and dual configurations, and in 12 to 24 V dc, 120 V ac*, and 240 V ac
(50/60 Hz) versions.
FEATURES
• LED based obstruction light lasts up to 5 times longer than an incandescent
• LED based obstruction lights utilize 90% less power than an equivalent incandescent
• Typical power consumption @ 120 V ac - 9.0 W
• Available in both a single and dual obstruction light
• Weather/ corrosion resistant lamp assembly and housing
• Self contained wiring compartment eliminates additional boxes
• Can be operated as a steady burn (ETL Certified) or a flashing light
• Resistant to shock and vibration
• Direct replacement for existing incandescent lighting
• 5 year warranty
*ETL Certified
|